2478900 product photo

2478900

Check Valve, 1/2 FNPT X 1/2 MNPT EPR O-Ring, 302 Stainless Spring (DrumQuik PRO)
2478902 product photo

2478902

Check Valve, 1/2 FNPT X 1/2 MNPT EPR O-Ring, Hastelloy C Spring (DrumQuik PRO)
2479002 product photo

2479002

Foot Valve, 1/2 Hose Barb EPDM O-Ring, Hastelloy C Spring (DrumQuik PRO)
2479000 product photo

2479000

Foot Valve, 1/2 Hose Barb EPDM O-Ring, 316 Stainless Spring (DrumQuik PRO)
DQMBUNGPP2BUT12 product photo

DQMBUNGPP2BUT12

Bung Closure, EPDM O-Ring, 2" Buttress X 3/4 NPS Female Thread
DQPRO120208206 product photo

DQPRO120208206

1/2 MNPT Elbow Coupler with EPDM O-Rings and Hastelloy C Spring
DQPRO120312 product photo

DQPRO120312

3/4 Hose Barb Elbow Coupler with EPDM O-Rings and 316 Stainless Spring
DQPRO120712206 product photo

DQPRO120712206

3/4 BSPP Male Elbow Coupler with EPDM O-Rings and Hastelloy C Spring
DQPRO70X6AD product photo

DQPRO70X6AD

70 X 6 Adaptor with EPDM O-Ring
DQUDA3PKIT product photo

DQUDA3PKIT

3-Port UDA Adaptor Kit includes EPDM O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs
HQC42000 product photo

HQC42000

Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Panel Mount
INS4DR1700400 product photo

INS4DR1700400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232