Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

TFFD01MWHT

1/16 Hose Barb Valved Fitting Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 100psi, 6.9 bar per line
Mounting Option:
Free Floating
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Bag Qty:
100

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products