终端尺寸

    终端类型

      是否带截止阀?

        密封圈选项

          安装选项

            配备RFID功能?

              RFID

              备有RFID功能的IdentiQuik®接头,令到流体处理过程变得可控制、有保护性和更简化。 IdentiQuik®接头利用RFID技术,以允许它不仅传输流体,而且可传输重要的信息,例如设备类型、连接的介质、线路连接状态以及流体和产品的数据。
              • iMAR4

                iMAR

                IdentiQuik® MAR: Multiple Antenna RF-enabled communicator printed circuit assembly supports up to eight RFID antennas handling eight fluid connections. Delivered in a removable plastic housing.
              • iNS411

                iNS4

                RFID-enabled non-spill coupling enables drip-free disconnections.
              • iPLC128

                iPLC12

                RFID-enabled coupling features one-hand connection and disconnection, and offers the flexibility of multiple configurations and terminations.
              • iUDC7

                iUDC

                RFID-enabled provides a universal connection to a 38mm fitment neck.