Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

LQ6D13008BLU

copy to clipboard click to copy Copied to clipboard!

3/8" Flow Everis LQ6 with 3/8" ID x 1/2" OD PTF, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Chrome with cool blue
Mounting Option:
Thread
Temperature Range:
0°F - 240°F ((-17°C) - 115°C)
Seal Options:
EPDM
Valve Spring:
302 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Shipping/Storage Temperature Range:
-40°F to 240°F (-40°C to 115°C)
Spillage:
Spillage is 0.03 cc per disconnect at 0 psi and   0.03 cc per disconnect rated at 120 psi;  Inclusion 0.04 cc per connect
Weight:
.393 Each
Bag Qty:
10

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products