Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

LCD22006

copy to clipboard click to copy Copied to clipboard!

3/8 Hose Barb Valved In-Line Coupling Insert

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 250 psi, 17.3 bar
Color:
Chrome
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Bag Qty:
10

Replacement Parts

Mating Parts

View all mating parts

Additional Items

Recently Viewed

View all recently visited products