HFC161035
5/8 Hose Barb Non-Valved Panel Mount Coupling Body
- Material:
- Polysulfone
- Material Finish:
- Molded Grey
- Pressure Range:
- Vacuum to 125 psi, 8.6 bar
- Color:
- White
- Mounting Option:
- Panel Mount
- Temperature Range:
- -40°F - 280°F (-40°C - 138°C)
- Seal Options:
- EPDM
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Non-Valved
- Body Type:
- Body
- Bag Qty:
- 10