Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPRONPSSTSAMP

copy to clipboard click to copy Copied to clipboard!

Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Bung O-Rings and 316 Stainless Spring

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
Material Finish:
Natural
Body Type:
Sample Kits
Bag Qty:
1

Recently Viewed

View all recently visited products