DQPRO2056X4202
Drum Insert BSC 56X4 with FKM seal (Metric Thread)
- Material:
- Polyethylene
- Material Finish:
- Natural
- Pressure Range:
- 0 to 45 psig (0 to 3.1 bar)
- Mounting Option:
- Thread
- Temperature Range:
- -20°F - 120°F (29°C - 49°C)
- Seal Options:
- FKM
- Body Type:
- Drum Inserts
- Bag Qty:
- 25