Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQADAPP0622

Adaptor, 3/4 FNPT Inner Port X 1-3/8 Male Buttress Thread (for Asian Drums)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Mounting Option:
Thread
Seal Options:
FKM
Body Type:
O-Rings and Seals
Bag Qty:
1

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products