Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

BLQ2D4604

Everis 1/4" Rack and Panel SAE-04 Valved In-Line Liquid Cooling Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 200 psi, 13.8 bar
Color:
Chrome
Mounting Option:
Thread
Temperature Range:
0°F - 240°F ((-17°C) - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Spillage:
Spillage is < 0.015 cc per disconnect at 0 psi and  < 0.063 cc per disconnect rated at 200 psi;  Inclusion < 0.063 cc per connect
Bag Qty:
10

Different Order Unit

Recently Viewed

View all recently visited products