Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

IANT10010

Antenna used with IMAR8000
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Other
Mounting Option:
Free Floating
Temperature Range:
32°F - 150°F (0°C - 66°C)
Body Type:
Other
Bag Qty:
4

Mating Parts

View all mating parts

Additional Items

Recently Viewed

View all recently visited products