Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

IUDCDTCS3803

IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, acetal
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Black
Color:
Black
Mounting Option:
Free Floating
Temperature Range:
32°F - 150°F (0°C - 66°C)
Seal Options:
EPDM, Silicone
Valve Spring:
302 Stainless Steel
Valve Option:
Valved
Body Type:
Caps & Plugs
Weight:
.0395 Ounce
Bag Qty:
100

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products