Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

IUDCDR1700601

3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Dark Grey
Color:
Dark Grey
Mounting Option:
Free Floating
Temperature Range:
32°F - 150°F (0°C - 66°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Other
Bag Qty:
1

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products