IUDCDR1600400
1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, RS-232
- Material:
- Polypropylene
- Material Finish:
- Black/Grey
- Color:
- Black/Grey
- Mounting Option:
- Free Floating
- Temperature Range:
- 32°F - 150°F (0°C - 66°C)
- Seal Options:
- EPDM
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Other
- Bag Qty:
- 1