Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

96401

38mm Thread-On Dispensing Cap with FDA Buna With Thread O-Ring (UDC) - NSF
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Molded Grey
Mounting Option:
Thread
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
FDA BUNA-N
Valve Spring:
302 Stainless Steel
Valve Option:
Valved
Body Type:
Caps & Plugs
Bag Qty:
5

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products