95801
38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF
- Material:
- Acetal
- Material Finish:
- Molded Grey
- Mounting Option:
- Thread
- Temperature Range:
- 32°F - 160°F (0°C - 71°C)
- Seal Options:
- FDA Silicone
- Valve Spring:
- 302 Stainless Steel
- Valve Option:
- Non-Valved
- Body Type:
- Caps & Plugs
- Bag Qty:
- 5