Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

95600

1/2 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Color:
Gray
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
FDA Silicone
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Bag Qty:
5

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products