Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

TT100112

1/16 Hose Barb Non-Valved Tentube Assembly
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 100psi, 6.9 bar per line
Color:
White with blue pads
Mounting Option:
Free Floating
Temperature Range:
32°F - 180°F (0°C - 82°C)
Valve Option:
Non-Valved
Body Type:
Other
Bag Qty:
5

Mating Parts

View all mating parts

Additional Items

Recently Viewed

View all recently visited products