Material

    Termination Size

      Termination Type

        Pressure Range

          Valve Options

            Sterilization

              RFID Enabled

                SRC

                The SRC small-bore connector eliminates the potential for misconnection with luer fittings. The intuitive design is simple for end users to operate and had an audible “click” for added assurance of a secure, leak-free connection. The SRC features a unique elastomeric seal with a smooth, gap-free flow path that provides better flow and eliminates stagnant flow areas.

                ISO Class 7 cleanroom manufactured versions of plastic SRC components are now available. Add “CL” suffix to part numbers SRC1702, SRC1703, SRC2202, SRC2203 and SRC3L.
                Features Benefits
                Prevents misconnections Won’t connect to IV lines or other non-compatible applications
                Reliable elastomeric seals Leak-free connections
                Audible “click” and positive feel Operators know when a secure connection is made
                Allows tubing rotation Prevents accidental disconnect or kinked tubing
                Pressure: Vacuum to 25 psi, 1.8 bar.
                Materials:
                Main component: Polypropylene with overmolded TPE pads, USP Class VI
                Integral seals: Overmolded TPE, USP Class VI
                Tubing sizes: 1/8" to 3/16" ID (3.2mm and 4.8mm ID)
                Sterilization:  
                EtO: Up to five cycles
                Gamma irradiation: Up to 50 Kilograys
                E-Beam: Up to 50 Kilograys
                Colder SRC Water Flow    
                         
                WARNING: Pressure, temperature, chemicals, and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder’s products in their own application conditions.
                straight-through Cv ~ 0.27 (3.89) max

                Legend
                Legend

                12 list items
                • «
                • 1
                • »

                Product

                Bodies

                SRC1702CL product photo

                SRC1702CL

                1/8 Hose Barb Coupling Body - ISO Class 7 Cleanroom Version
                SRC1703 product photo

                SRC1703

                3/16 Hose Barb Coupling Body
                SRC1703CL product photo

                SRC1703CL

                3/16 Hose Barb Coupling Body - ISO Class 7 Cleanroom Version
                SRC1702 product photo

                SRC1702

                1/8 Hose Barb Coupling Body

                Inserts

                SRC4203CB product photo

                SRC4203CB

                3/16 Hose Barb Panel Mount Chrome-plated Brass Coupling Insert
                SRC2203CL product photo

                SRC2203CL

                3/16 Hose Barb Coupling Insert - ISO Class 7 Cleanroom Version
                SRC4202CB product photo

                SRC4202CB

                1/8 Hose Barb Panel Mount Chrome-plated Brass Coupling Insert
                SRC2203 product photo

                SRC2203

                3/16 Hose Barb Coupling Insert
                SRC2202CL product photo

                SRC2202CL

                1/8 Hose Barb Coupling Insert - ISO Class 7 Cleanroom Version
                SRC2202 product photo

                SRC2202

                1/8 Hose Barb Coupling Insert

                Other

                SRC3L product photo

                SRC3L

                Cap and Plug Combo, Molded White Polypropylene
                SRC3LCL product photo

                SRC3LCL

                Cap and Plug Combo, Molded White Polypropylene - ISO Class 7 Cleanroom Version
                12 list items
                • «
                • 1
                • »

                Recently Viewed

                View All