Termination Size

Termination Type

Pressure Range

Valve Options

Mounting Options

Sterilization

RFID Enabled

MPC

MPC Series couplings add ease of use and security to your most critical fluid handling applications. Choose from a full line of connectors and configurations, including pressure sealing caps and plugs, in sizes to fit 1/8", 1/4" and 3/8" tubing. MPC couplings offer optional locking sleeves to further guard against accidental disconnects. In addition, coupling halves can be rotated when connected to reduce tube kinks.

Features Benefits
Ergonomic thumb latch Easy to operate – even with gloved hands
USP Class VI materials Meet biocompatibility requirements
Sterilizable by autoclave, Et0, e-beam or gamma Robust and economical for single-use applications
Parting line-free hose barb Eliminates potential leak path
BSE/TSE free materials
Meet ADCF requirements
Pressure: Vacuum to 60 psi, 4.14 bar
Temperature:

ABS: -40°F to 160°F (-40°C to 71°C)

  Polycarbonate: -40°F to 250°F (-40°C to 121°C)
 

Polysulfone: -40°F to 300°F (-40°C to 149°C)

 
Materials:
Main component:

ABS (white), USP Class VI, ADCF

 

Polycarbonate (purple tint), USP Class VI, ADCF

 

Polysulfone (amber tint), USP Class VI, ADCF

Locking Sleeves:

Polysulfone (white), USP Class VI , ADCF

Thumb latches:

PVDF (white), USP Class VI, ADCF

O-rings:

Silicone (clear), platinum-cured, USP Class VI, ADCF and Buna-N (black), USP Class V

Tubing sizes: 1/8", 1/4" and 3/8" ID (3.22mm, 6.4mm and 9.5mm ID)
 
Sterilization:
Gamma irradiation:

Up to 50 kGy irradiation

Autoclave:

Polycarbonate: Up to 250°F (121°C), 30 minutes,

up to 10 repetitions. Sterilize uncoupled only.

Polysulfone: Up to 270°F (132°C) for 60 minutes,

up to 25 repetitions. Sterilize uncoupled only.


MPC Water Flow  Compatible with SaniQuik
 
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
straight-through Cv~5.5 (79.25) max

Legend
Legend

Product

Bodies

MPC17002T03 product photo

MPC17002T03

MPC17002T03
1/8 Hose Barb Non-Valved In-Line Coupling Body
Product ID: MPC17002T03
MPC17002T39 product photo

MPC17002T39

MPC17002T39
1/8 Hose Barb Non-Valved In-Line Coupling Body
Product ID: MPC17002T39
MPC17004T product photo

MPC17004T

MPC17004T
1/4 Hose Barb Non-Valved In-Line Coupling Body
Product ID: MPC17004T
MPC17004T03 product photo

MPC17004T03

MPC17004T03
1/4 Hose Barb Non-Valved In-Line Coupling Body
Product ID: MPC17004T03
MPC17004T39 product photo

MPC17004T39

MPC17004T39
1/4 Hose Barb Non-Valved In-Line Coupling Body
Product ID: MPC17004T39
MPC17006T product photo

MPC17006T

MPC17006T
3/8 Hose Barb Non-Valved In-Line Coupling Body
Product ID: MPC17006T
MPC17006T03 product photo

MPC17006T03

MPC17006T03
3/8 Hose Barb Non-Valved In-Line Coupling Body
Product ID: MPC17006T03
MPC17006T39 product photo

MPC17006T39

MPC17006T39
3/8 Hose Barb Non-Valved In-Line Coupling Body
Product ID: MPC17006T39
MPC17C1703 product photo

MPC17C1703

MPC17C1703
MPC Body x MPC Back-to-Back Body Adapter
Product ID: MPC17C1703
MPC17C1739 product photo

MPC17C1739

MPC17C1739
MPC Body x MPC Back-to-Back Body Adapter
Product ID: MPC17C1739
MPC17X1703 product photo

MPC17X1703

MPC17X1703
MPC Body x MPX Back-to-Back Body Adapter
Product ID: MPC17X1703
MPC17X1739 product photo

MPC17X1739

MPC17X1739
MPC Body x MPX Back-to-Back Body Adapter
Product ID: MPC17X1739

Recently Viewed

View all recently visited products