It appears your browser has cookies disabled. CPC’s website requires your browser to enable cookies in order to login. Please enable cookies and reload this page. You can change your cookie setting at any time. See our privacy policy here.
AseptiQuik® C Connectors provide quick and easy sterile connections, even in non-sterile environments. AseptiQuik’s “CLICK-PULL-TWIST” design enables users to transfer media easily with less risk of operator error. The connector’s robust design provides reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers can make sterile connections with the quality and market availability they expect from the leader in single-use connection technology.
Polycarbonate (blue, standard version), USP Class VI,
ADCF Polycarbonate (white, HT version), USP Class VI, ADCF
Caps:
Polypropylene (clear), USP Class VI, ADCF
Seals:
Silicone (clear), platinum-cured, USP Class VI, ADCF
Membrane:
Polyethylene (standard version), USP Class VI, ADCF
Hydrophobic polyethersulfone (HT version), USP Class VI
Termination Size:
1/2" ID hose barb (12.7mm), 3/8" hose barb (9.5mm) and 3/4" sanitary
Sterilization:
Gamma:
Up to 50kGy irradiation
Autoclave:
High Temp (HT) Version:
Up to 266°F (130°C) for 30 minutes
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.