Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

STC1700300

3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polysulfone, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Steam Position: Up to 35 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar
Color:
Amber tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave, SIP process
Temperature Range:
39°F - 104°F (4°C - 40°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Valved
CPCBodyType:
Other

Recently Viewed

View all recently visited products