Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

BSQ1702

1/8 Hose Barb Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 15 psi, 1.03 bar
Color:
White
Temperature Range:
32°F - 122°F (0°C - 50°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved
Body Type:
Body
Weight:
.0013 Ounce
Bag Qty:
25

Mating Parts

Different Order Unit

Recently Viewed

View all recently visited products