SXM17M3
Non-Valved Coupling Body with 3mm Hose Barb Male Fitting Inserts
- Material:
- Acetal
- Material Finish:
- Natural
- Pressure Range:
- Vacuum to 100psi, 6.9 bar per line
- Color:
- White
- Mounting Option:
- Free Floating
- Temperature Range:
- -40°F - 180°F (-40°C - 82°C)
- Valve Option:
- Non-Valved
- Body Type:
- Body
- Bag Qty:
- 10