Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SXFD4201

copy to clipboard click to copy Copied to clipboard!

Valved Coupling Insert with 1/16 Hose Barb Female Fitting Bodies
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
Vacuum to 100psi, 6.9 bar per line
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Bag Qty:
10

Mating Parts

View all mating parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products