You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    MPX44024T39M

    copy to clipboard click to copy Copied to clipboard!

    1-1/2 Sanitary Non-Valved MPX Coupling Insert

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    Material:
    Polysulfone, USP Class VI, ADCF
    Material Finish:
    Natural
    Pressure Range:
    Up to 60 psi, 4.1 bar
    Color:
    Amber tint
    Mounting Option:
    Free Floating
    Sterilization Method:
    Gamma, autoclave
    Temperature Range:
    -40°F - 300°F (-40°C - 149°C)
    Valve Options:
    Non-Valved
    Body Type:
    Insert
    Bag Qty:
    25

    Mating Parts

    MPX32039

    MPX Coupling Cap

    MPX17839

    1/2 Hose Barb Non-Valved Coupling Body

    MPX17X1703

    MPX to MPX Back-to-Back Body Adapter

    MPX32003

    MPX Coupling Cap

    MPXK17839

    1/2 Hose Barb Non-Valved Coupling Body With Lock

    MPXK17803

    1/2 Hose Barb Non-Valved Coupling Body With Lock

    MPX3301239

    3/4 Sanitary Coupling Body

    MPXK32039

    MPX Coupling Cap, Locking

    MPX17803

    1/2 Hose Barb Non-Valved Coupling Body

    MPX17X1739

    MPX to MPX Back-to-Back Body Adapter

    MPXK32003

    MPX Coupling Cap, Locking
    View all mating parts

    Recently Viewed

    MPX44024T39M

    1-1/2 Sanitary Non-Valved MPX Coupling Insert
    Back to Top