SQCC222424M
1-1/2 Sanitary Fitting Non-Valved Coupling Insert
- Material:
- Stainless Steel
- Material Finish:
- Stainless Steel
- Color:
- Chrome
- Sterilization:
- Gamma, autoclave
- Temperature Range:
- -40°F - 300°F (-40°C - 149°C)
- Seal Options:
- Silicone, platinum-cured, USP Class VI, ADCF
- Valve Option:
- Non-Valved
- Body Type:
- Insert
- Bag Qty:
- 1