Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SMPT0212

copy to clipboard click to copy Copied to clipboard!

1/8 NPT Non-Valved Coupling Body

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 100 psi, 6.9 bar
Color:
Almond
Mounting Option:
Thread
Temperature Range:
32°F - 180°F (0°C - 82°C)
Seal Options:
EPDM
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
50

Recently Viewed

View all recently visited products