Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SMMPM02

1/8 Hose Barb Non-Valved Panel Mount Coupling Insert
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
Vacuum to 100 psi, 6.9 bar
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
50

Additional Items

Recently Viewed

View all recently visited products