Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SMMPM0112

1/16 Hose Barb Non-Valved Panel Mount Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 100 psi, 6.9 bar
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
32°F - 180°F (0°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
50

Additional Items

Recently Viewed

View all recently visited products