Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SMM02CBMBLK

copy to clipboard click to copy Copied to clipboard!

1/8 Hose Barb Non-Valved Coupling Insert

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 100 psi, 6.9 bar
Color:
Black
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
10

Recently Viewed

View all recently visited products