SMM0112
1/16 Hose Barb Non-Valved Coupling Insert
- Material:
- Polypropylene
- Material Finish:
- Almond
- Pressure Range:
- Vacuum to 100 psi, 6.9 bar
- Color:
- White
- Mounting Option:
- Free Floating
- Temperature Range:
- 32°F - 180°F (0°C - 82°C)
- Seal Options:
- BUNA-N
- Valve Option:
- Non-Valved
- Body Type:
- Insert
- Bag Qty:
- 50