Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

SMFPMM3

3mm Hose Barb Non-Valved Panel Mount Coupling Body
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
Vacuum to 100 psi, 6.9 bar
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
50

Recently Viewed

View all recently visited products