Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SMF10297MBLK

1/8 Hose Barb Non-Valved In-Line Disposable Coupling Body Molded Black
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
ABS
Material Finish:
Molded Black
Color:
White
Mounting Option:
Free Floating
Sterilization:
Gamma
Temperature Range:
-40°F - 160°F (0°C - 71°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
250

Recently Viewed

View all recently visited products