Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SMF0212

1/8 Hose Barb Non-Valved In-Line Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Almond
Color:
White
Mounting Option:
Free Floating
Temperature Range:
32°F - 180°F (0°C - 82°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
50

Recently Viewed

View all recently visited products