Material

Termination Size

Termination Type

Valve Options

Seal Options

Mounting Options

RFID Enabled

iPLC12

​RFID-enabled IdentiQuik® PLC12 Couplings are injection-molded from polypropylene thermoplastic and are resistant to many chemical solutions. This popular coupling features one-hand connection and disconnection, and offers the flexibility of multiple configurations and terminations. Its polypropylene provides superior chemical resistance, and the EPDM o-ring adds expanded chemical compatibility for more demanding applications. PLC12 couplings can be ordered in a vast range of sizes and configurations to meet the needs of your application. Ideal for applications including flavor concentrates, cosmetic ingredients, laser cooling and many more.

3 list items
  • «
  • 1
  • »

Product

Inserts

IPLCDT2200400 product photo

IPLCDT2200400

IPLCDT2200400
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Product ID: IPLCDT2200400
IPLCDT2200600 product photo

IPLCDT2200600

IPLCDT2200600
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Product ID: IPLCDT2200600

Other

IPLCDR1700400 product photo

IPLCDR1700400

IPLCDR1700400
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
Product ID: IPLCDR1700400
3 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products