Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

13200

copy to clipboard click to copy Copied to clipboard!

1/8 Hose Barb Non-Valved In-Line Coupling Body (PMC1702 NSF)

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA BUNA-N
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
25

Recently Viewed

View all recently visited products