Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PMCD420412

copy to clipboard click to copy Copied to clipboard!

1/4" Hose Barb Valved Panel Mount Coupling Insert

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Mounting Option:
Panel Mount
Sterilization:
Gamma: Up to 50 kGy irradiation
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Bag Qty:
25

Additional Items

View all additional parts

Recently Viewed

View all recently visited products