Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PLC320

Coupling Insert Cap
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Orange
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
CPCBodyType:
Caps & Plugs

Different Order Unit

Recently Viewed

View all recently visited products