Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PLC300

Coupling Body Plug
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Molded Orange
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
BUNA-N
Body Type:
Caps & Plugs
Bag Qty:
100

Recently Viewed

View all recently visited products