NSHD22008
1/2 Hose Barb Valved In-Line Coupling Insert
- Material:
- Polypropylene
- Material Finish:
- Molded Grey
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Color:
- Gray with dark gray accent
- Mounting Option:
- Free Floating
- Temperature Range:
- 32°F - 120°F (0°C - 49°C)
- Seal Options:
- EPDM
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Spillage:
- <0.1 cc (ml) per disconnect, 0.03cc per connect
- Bag Qty:
- 5