Material

Termination Size

Termination Type

Valve Options

Seal Options

Mounting Options

RFID Enabled

PMC NSF Series

PMC Series couplings have a 1/8" flow are used in a wide variety of general-purpose, food, beverage and condiment dispensing applications. One-hand connection and disconnection and integral terminations make the PMC the choice for ease of use, equipment servicability and manufacture. PMC NSF parts are listed under the criteria of the NSF/ANSI Standards.

These couplings offer the flexibility of multiple configurations and terminations and mate with both MC metal and PMC12 polypropylene couplings.

Features Benefits
Food grade Buna-N O-ring Suitable for beverage lines
Colder thumb latch

One-hand connection and

disconnection

Integral terminations Fewer leak points, shorter assemblies, faster installations

 

 

 

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous

Materials:
Main components and valves: Acetal
Thumb latch: Stainless steel
Valve spring: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Color: Natural white, others available
Tubing range: 1/16" to 1/4" ID, 1.6mm to 6.4mm ID
*NOTE: For 1/16" ID tubing, maximum tube OD is .150".
     
PMC Pressure RangeColder PMC Water FlowColder PMC Air Flow Air Flow, 100 psig Inlet Pressure
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.
straight-through Cv ~0.51 (7.35) max
single shut-off Cv ~ 0.26 (3.75) max
double shut-off Cv ~ 0.24 (3.46) max

Legend
Legend

Product

Bodies

10700 product photo

10700

1/4 NPT Non-Valved Coupling Body (PMC1004 NSF)
10900 product photo

10900

1/4 Hose Barb Non-Valved In-Line Coupling Body (PMC1704 NSF)
11400 product photo

11400

1/4 Hose Barb Valved In-Line Coupling Body (PMCD1704 NSF)
11700 product photo

11700

1/8 NPT Non-Valved Coupling Body (PMC1002 NSF)
12000 product photo

12000

1/8 BSPT Valved Coupling Body (PMCD1002BSPT NSF)
12100 product photo

12100

1/4 NPT Valved Coupling Body (PMCD1004 NSF)
12500 product photo

12500

1/4 PTF Valved Panel Mount Coupling Body (PMCD1204 NSF)
12600 product photo

12600

1/8 Hose Barb Non-Valved Panel Mount Coupling Body (PMC1602 NSF)
12700 product photo

12700

1/8 Hose Barb Valved Panel Mount Coupling Body (PMCD1602 NSF)

Inserts

10600 product photo

10600

1/4 PTF Non-Valved Elbow Coupling Insert (PMC2104 NSF)
10800 product photo

10800

1/4 Hose Barb Valved In-Line Coupling Insert (PMCD2204 NSF)
11600 product photo

11600

1/4 Hose Barb Non-Valved In-Line Coupling Insert (PMC2204 NSF)

Recently Viewed

View all recently visited products