Material

    Termination Size

      Termination Type

        Valve Options

          Seal Options

            Mounting Options

              RFID Enabled

                MC NSF

                MC Series chrome-plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperatures or pressures, MC Series couplings feature one-hand operation for swift and easy connects and disconnects. MC NSF parts are listed under the criteria of the NSF/ANSI Standards.
                These couplings offer the flexibility of multiple configurations and terminations and mate with both PMC acetal and PMC12 polypropylene couplings.

                 
                Features Benefits

                Brass material

                Durable and able to withstand higher pressure and temperature

                Compatible

                MC mates with PMC and PMC12 Series couplings

                High temperature capability Versions rated to 400°F (204°C )

                Food grade Buna-N O-ring

                Suitable for use in beverage lines

                 
                Pressure: Vacuum to 250 psi, 17.3 bar
                Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
                Materials:
                Main components and valves: Chrome-plated brass
                Thumb latch: Stainless steel
                Valves: Acetal
                Valve springs: 316 stainless steel
                External springs and pin: Stainless steel
                O-rings: Buna-N
                Finish: Chrome
                Tubing range: 1/8" to 1/4" ID, 3.2mm to 6.4mm ID
                   
                MC Water FlowMC Air Flow Air Flow, 100 psig Inlet Pressure
                   
                WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
                straight-through Cv ~ 0.51 (7.35) max
                single shut-off Cv ~ 0.26 (3.75) max
                double shut-off Cv ~ 0.24 (3.46) max

                Legend
                Legend

                17 list items

                Product

                Bodies

                15200 product photo

                15200

                15200
                1/8 NPT Non-Valved Coupling Body (MC1002 NSF)
                Product ID: 15200
                15900 product photo

                15900

                15900
                1/4 NPT Valved Coupling Body (MCD1004 NSF)
                Product ID: 15900
                16900 product photo

                16900

                16900
                1/4 PTF Valved In-Line Coupling Body (MCD1304 NSF)
                Product ID: 16900
                17100 product photo

                17100

                17100
                1/8 Hose Barb Valved In-Line Coupling Body (MCD1702 NSF)
                Product ID: 17100
                17200 product photo

                17200

                17200
                1/4 Hose Barb Valved In-Line Coupling Body (MCD1704 NSF)
                Product ID: 17200
                15800 product photo

                15800

                15800
                1/4 NPT Non-Valved Coupling Body (MC1004 NSF)
                Product ID: 15800
                15500 product photo

                15500

                15500
                1/8 NPT Valved Coupling Body (MCD1002 NSF)
                Product ID: 15500

                Inserts

                17500 product photo

                17500

                17500
                1/8 NPT Non-Valved Coupling Insert (MC2602 NSF)
                Product ID: 17500
                17300 product photo

                17300

                17300
                1/8 NPT Non-Valved Coupling Insert (MC2402 NSF)
                Product ID: 17300
                18200 product photo

                18200

                18200
                1/4 NPT Valved Coupling Insert (MCD2604 NSF)
                Product ID: 18200
                18000 product photo

                18000

                18000
                1/4 NPT Valved Coupling Insert (MCD2404 NSF)
                Product ID: 18000
                19600 product photo

                19600

                19600
                1/4 Hose Barb Valved Coupling Insert (MCD2204 NSF)
                Product ID: 19600
                17 list items

                Recently Viewed

                View All