Material

Termination Size

Termination Type

Valve Options

Seal Options

Mounting Options

RFID Enabled

LC NSF

CPC’s LC Series chrome-plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperature or pressure, the LC Series features a one-hand operation for swift and easy connects and disconnects from water and beverage lines.

These couplings offer the flexibility of multiple configurations and terminations to mate with

both the PLC acetal and PLC12 polypropylene couplings.

Features Benefits

Brass material

Durable and able to withstand higher pressure and temperature

Chrome plating Attractive appearance
High temperature capability Versions rated to 400°F (204°C )

Compatible

Mates with PLC and PLC12 Series couplings

Pressure: Vacuum to 250 psi, 17.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
Materials:
Main components and valves: Chrome-plated brass
Thumb latch: Stainless steel
Valves: Acetal
Valve springs: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Color: Chrome
Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm
   
LC Water FlowLC Air Flow Air Flow, 100 psig Inlet Pressure
   
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Material: Polypropylene
Tubing Range: 1/4"to 3/8" (6.4mm to 9.5mm)
Feature: Chemically resistant for corrosive applications
staright-through Cv ~ 1.40 (20.17) max
single shut-off Cv ~ 0.82 (11.82) max
double shut-off Cv ~ 0.51 (7.35) max

Legend
Legend

Product

Bodies

70300 product photo

70300

70300
1/4 Hose Barb Valved Panel Mount Coupling Body (LCD16004 NSF)
Product ID: 70300
70800 product photo

70800

70800
1/4 Hose Barb Valved In-Line Coupling Body (LCD17004 NSF)
Product ID: 70800
71200 product photo

71200

71200
1/4 NPT Non-Valved Coupling Body (LC10004 NSF)
Product ID: 71200

Inserts

70100 product photo

70100

70100
1/4 Hose Barb Non-Valved In-Line Coupling Insert (LC22004 NSF)
Product ID: 70100
70400 product photo

70400

70400
1/4 Hose Barb Valved Elbow Coupling Insert (LCD23004 NSF)
Product ID: 70400
70500 product photo

70500

70500
1/4 Hose Barb Valved In-Line Coupling Insert (LCD22004 NSF)
Product ID: 70500
70900 product photo

70900

70900
3/8 Hose Barb Valved In-Line Coupling Insert (LCD22006 NSF)
Product ID: 70900
71300 product photo

71300

71300
3/8 Hose Barb Valved Elbow Coupling Insert (LCD23006 NSF)
Product ID: 71300
71400 product photo

71400

71400
1/4 NPT Non-Valved Coupling Insert (LC24004 NSF)
Product ID: 71400
71500 product photo

71500

71500
1/4 NPT Valved Coupling Insert (LCD24004 NSF)
Product ID: 71500
71600 product photo

71600

71600
1/4 NPT Non-Valved Coupling Insert (LC26004 NSF)
Product ID: 71600
71700 product photo

71700

71700
1/4 NPT Valved Coupling Insert (LCD26004 NSF)
Product ID: 71700

Recently Viewed

View all recently visited products