Material

Termination Size

Termination Type

Valve Options

Seal Options

Mounting Options

RFID Enabled

HFC12 NSF

Patented HFC12 Series couplings have flow comparable to many 1/2" flow couplings in a 3/8" body size. Compact and lightweight, HFC couplings replace bulky and heavy metal ball-and-sleeve couplings in a wide range of applications. An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate. An efficient valve design leads to high flow and low spillage. NSF-listed versions are sutiable for use in water and beverage lines or food and condiment dispensing. 
Features Benefits
High efficiency valve More flow in a compact size
Ergonomic design Easy to grip, simple to operate
Buna-N o-ring Suitable for use in beverage dispensing applications
Compatible Mates with HFC35 and HFC57 couplings
Pressure: Vacuum to 60 psi, 4.2 bar
Temperature: 32°F to 160°F continuous, -00°C to 71°C continuous
Materials:
Main components and valves: Polypropylene
Thumb latch: Polypropylene
Valve spring: 316 stainless steel
Panel mount gasket: EPDM
External springs and pin: 316 stainless steel
O-rings: EPDM
Compression nut, gripper, ferrule: Polypropylene
Color: Light gray with charcoal gray latch
Tubing range: 3/8" to 3/4", 9.5mm to 19mm
Compression termination tubing specifications: 3/8" OD or 1/2" OD, +0.010/-0.000
HFC12 Pressure RangeHFC12 Water Flow
HFC12 Air Flow, 100 psig Inlet Pressure
     

WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.

Based on sealing performance after 72 hours of exposure to pressure and temperature.

straight-through Cv ~ 3.94 (56.77) max
single shut-off Cv ~ 2.50 (36.02) max
Cv ~ 2.04 (29.39) max

Legend
Legend

Product

Bodies

60300 product photo

60300

60300
1/2 Hose Barb Valved Panel Mount Coupling Body (HFCD16812 NSF)
Product ID: 60300
60600 product photo

60600

60600
3/8 Hose Barb Valved In-Line Coupling Body (HFCD17612 NSF)
Product ID: 60600
60700 product photo

60700

60700
1/2 Hose Barb Valved In-Line Coupling Body (HFCD17812 NSF)
Product ID: 60700
61200 product photo

61200

61200
1/2 NPT Non-Valved Coupling Body (HFC10812 NSF)
Product ID: 61200
61500 product photo

61500

61500
1/2 Hose Barb Non-Valved In-Line Coupling Body (HFC17812 NSF)
Product ID: 61500
61800 product photo

61800

61800
3/4 NPT Valved Coupling Body (HFCD101212 NSF)
Product ID: 61800
61900 product photo

61900

61900
3/4 Hose Barb Valved In-Line Coupling Body (HFCD171212 NSF)
Product ID: 61900

Inserts

60400 product photo

60400

60400
1/2 NPT Valved Coupling Insert (HFCD24812 NSF)
Product ID: 60400
60500 product photo

60500

60500
3/8 NPT Valved Coupling Insert (HFCD24612 NSF)
Product ID: 60500
61100 product photo

61100

61100
3/8 Hose Barb Valved Elbow Coupling Insert (HFCD23612 NSF)
Product ID: 61100
61300 product photo

61300

61300
1/2 Hose Barb Non-Valved In-Line Coupling Insert (HFC22812 NSF)
Product ID: 61300
61400 product photo

61400

61400
1/2 Hose Barb Valved In-Line Coupling Insert (HFCD22812 NSF)
Product ID: 61400

Recently Viewed

View all recently visited products