Material

Termination Size

Termination Type

Valve Options

Seal Options

Mounting Options

RFID Enabled

APC NSF

The 1/4" flow APC NSF couplings feature a plastic thumb latch, fewer moving parts and a smooth contoured design to deliver ease-of-use and excellent flow in a compact size. The patented APC Series has been expanded to include couplings with valves and thumb latch shrouds. A more rugged design on some models adds durability to increase the APC’s application range.

APC NSF listed versions are suitable for use with condiment and beverage applications.
Features Benefits
Plastic thumb latch No exposed metal parts
Shrouded thumb latch Protects against accidental disconnects
Integral terminations Fewer leak points, shorter assemblies, faster installations
Compatible Mates with most EFC couplings
Pressure:

Vacuum to 120 psi, 8.3 bar

Temperature:

-40°F to 180°F continuous, -40°C to 82°C continuous

Materials:
Main components and valves:

Acetal

Thumb Latch: Acetal
Valve spring: 316 stainless steel
O-rings: Buna-N
Color:

Natural white with charcoal or light gray latch

Tubing range:

1/4" - 3/8", 6.4mm to 9.5mm

     
SMC Air Flow, 100 psig Inlet Pressure      SMC Water Flow
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
straight-through Cv ~ 1.28 (18.44) max
single shut-off Cv ~ 0.80 (11.53) max
double shut-off Cv ~ 0.70 (10.09) max

Legend

Legend

Product

Bodies

40700 product photo

40700

40700
1/4 Hose Barb Non-Valved In-Line Coupling Body (APC17004 NSF)
Product ID: 40700
40800 product photo

40800

40800
3/8 Hose Barb Non-Valved In-Line Coupling Body (APC17006 NSF)
Product ID: 40800
42000 product photo

42000

42000
1/4 Female Flare Non-Valved In-Line Coupling Body Assembly (APC NSF)
Product ID: 42000
42100 product photo

42100

42100
1/4 Valved In-Line Coupling Body with Shroud (APCD17004SH NSF)
Product ID: 42100
42200 product photo

42200

42200
3/8 Valved In-Line Coupling Body with Shroud (APCD17006SH NSF)
Product ID: 42200

Inserts

40900 product photo

40900

40900
1/4 Hose Barb Non-Valved In-Line Coupling Insert (APC22004 NSF)
Product ID: 40900
41000 product photo

41000

41000
3/8 Hose Barb Non-Valved In-Line Coupling Insert (APC22006 NSF)
Product ID: 41000
42300 product photo

42300

42300
1/4 NPT Non-Valved Coupling Insert (APC24004 NSF)
Product ID: 42300
42400 product photo

42400

42400
1/4 NPT Valved Coupling Insert (APCD24004 NSF)
Product ID: 42400
42500 product photo

42500

42500
3/8 NPT Non-Valved Coupling Insert (APC24006 NSF)
Product ID: 42500
42600 product photo

42600

42600
1/4 Hose Barb Valved In-Line Coupling Insert (APCD22004 NSF)
Product ID: 42600
42700 product photo

42700

42700
3/8 Hose Barb Valved In-Line Coupling Insert (APCD22006 NSF)
Product ID: 42700

Recently Viewed

View all recently visited products