Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

NS6D42006

3/8 Hose Barb Valved Panel Mount Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Gray with dark gray overmold
Mounting Option:
Panel Mount
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
CPCBodyType:
Insert

Different Order Unit

Recently Viewed

View all recently visited products