Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

NS4D43004

1/4 Hose Barb Valved Panel Mount Elbow Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Gray with dark gray overmold
Mounting Option:
Panel Mount
Temperature Range:
32°F - 160°F (0°C - 71°C)