NS4D2200406
1/4 Hose Barb Valved In-Line Coupling Insert
- Material:
- ABS
- Material Finish:
- Molded White
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Color:
- White with teal overmold
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma
- Temperature Range:
- 32°F - 160°F (0°C - 71°C)
- Seal Options:
- EPDM
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Spillage:
- <0.10 cc per disconnect, 0.10cc per connect
- Bag Qty:
- 25