Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

NS2D240212

1/8 NPT Valved Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 45 psi, 3.1 bar
Color:
Gray with dark gray overmold
Mounting Option:
Thread
Temperature Range:
32°F - 120°F (0°C - 49°C)
Seal Options:
EPDM, FFKM